Mirror Mount, PERFORMA-i, 0.5 in., 100 TPI, 2 Locking Allen-Keys

Specifications

  • Type
    Standard
  • Mechanism
    Kinematic
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    6.1 arc sec
  • Angular Range
    ±4°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Rear
  • Material
    Aluminum
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    16 mm
  • Optic Mounting
    Set Screw
  • Weight
    23 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other