Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 3 Locking Allen-Keys

The P100-Ai38 PERFORMA™-i Optical Mounts has been optimized for industrial OEM applications requiring precise angular adjustment, high stability, and set, lock, and forget capability. Three tamper-resistant hex head precision 80 TPI integral adjustment screws provide high-resolution ±4° angular motion. Turning all three adjustment screws will translate the front plate. Extra-stiff springs enhance long-term stability and provide greater protection against vibrations. Our patented thread pitch lock securely locks the adjustment screw with just a simple counter-clockwise turn, without influencing the position of the front plate of the mount. The front plate is anodized per MIL-8625C, type III, providing an ultra-hard bearing surface for the adjustment screws. We've tested this mount to over 200,000 turns of the adjustment screw with no degradation in performance. That’s well over 20 years of typical use. This PERFORMA™-i Aperture Optical Mount is for 1 inch (25.4 mm) diameter optics. KD.75 and KD.37 knobs are available as an option for use with the hex head adjustment screws.
Threaded Aperture Mounts for Thin Optic
The threaded aperture versions are designed to hold thin optics and lenses with threaded retainers. P100-At28 and P100-At38 include not only a threaded retaining ring but also a protective Delrin spacer to prevent scratching the optic's coating or surface as it is secured. P50-At21 and P200-At28 feature a fully threaded design and include two retaining rings for holding the optic. They also allow for mounting of lens tubes or other optical components with matching threads. Vacuum pick-up tools and spanner wrench facilitate installation and removal of the optic.
Locking Allen-Key Adjusters
Performa-i Series industrial mounts feature Allen-key adjustments to save space and prevent unintended adjustment. A flexure lock is built into the mount body and exerts a tangential force on the screw to prevent rotation. Adjustment and locking actions are accomplished using a single tool from the same side of the mount.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.8 arc sec
- Angular Range±4°
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Weight50 g
Resources & Downloads
3D Product Models
Other
RoHs Certificate P100-AI38(404.4 kB, PDF) P100-AI38_RoHS2021.pdf(685.9 kB, PDF)
2D Product Drawings
P100-AI SERIES.pdf(525.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | 9923Double-Ended Set screw, 8-32, 0.75 in. Long, Qty10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PI21Platform Optical Mount, PERFORMA-I, 2 x 2 in., 100 TPI, 2 Allen-Key | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-.75Optical Post, 0.75 in. Height, 0.5 in. Diameter, 8-32 & 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















