Mirror Mount, Thin Optic, 1.0 in., 80 TPI, 3 Locking Allen-Keys

The P100-At38 is a kinematic optic mount specifically made for thin 1-in. optics. The mount uses a threaded retaining ring to secure optics having a thickness of 4 mm or less. Also included with the mount is a 0.5-mm thick Delrin washer to protect the optic from damage during tightening of the retaining ring. The P100-At28 also features a rear-loading design to ensure the front face of the optic is always in the same location regardless of its thickness. The mount has standard features like a 1-in. optical axis height, three 80-TPI hex key locking actuators, and an exceptionally thin 20-mm nominal profile. The P100-At38 is designed with a center clearance hole for #8 or M4 screws.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.8 arc sec
- Angular Range±4 °
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialAluminum
- Allen-Key, locking
- Retaining Ring
(1 included) - Retaining Ring Thread1.035-40
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness4 mm
- Optic MountingRetaining Ring
- Special FeaturesThreaded Aperture
- Weight53 g
Resources & Downloads
3D Product Models
Other
RoHs Certificate P100-AT38(271.6 kB, PDF) P100-AT38-RoHS2021.pdf(687.4 kB, PDF)
2D Product Drawings
P100-AT SERIES.pdf(313.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LT10-SP05-PKLens Washer, 1.0 in. Diameter, 0.5 mm Thick, Delrin, 10-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-AI38Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-HLMirror Mount, OEM Standard, 1.0 in., 2 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock |








