Lens Washer, 1.0 in. Diameter, 0.5 mm Thick, Delrin, 10-pack

The LT10-SP05-PK is a set of 10 black acetal rings sized to fit into LT10 and LH-1A 1-in. lens mounts. These washers are 0.5-mm thick and have a thin-wall design to maintain a 90% clear aperture. The Acetal material is a low-friction, high-strength engineering plastic ideally suited as a protective washer and spacer for use with LT10-SP series aluminum lens spacers.
Specifications
- TypeLens Spacer
- Optic Diameter25.4 mm
- Thickness0.5 mm
- MaterialBlack Delrin
- Pack Quantity10

Resources & Downloads
2D Product Drawings
LT-SP.pdf(19.4 kB, PDF)
Related Products
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-SP1-PKLens Spacer, 1.0 in. Diameter, 1.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP2-PKLens Spacer, 1.0 in. Diameter, 2.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP4-PKLens Spacer, 1.0 in. Diameter, 4.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP8-PKLens Spacer, 1.0 in. Diameter, 8.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP10-PKLens Spacer, 1.0 in. Diameter, 10 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP25-PKLens Spacer, 1.0 in. Diameter, 25 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-SP1-PKLens Spacer, 1.0 in. Diameter, 1.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1NLens Mount, Insertable, 25.4 mm Diameter, A-LINE | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock |















