Lens Spacer, 1.0 in. Diameter, 4.0 mm Thick, Aluminum, 6-pack

LT10-SP4-PK is a set of six black anodized aluminum rings sized to fit into LT10 and LH-1A 1-in. lens mounts. Much more efficient and effective than using retaining rings for spacing lenses, they are ideally suited for making fixed multi-element lens assemblies like collimators and beam expanders. These spacers are 4-mm thick and have a thin-wall design to maintain a 90% clear aperture. LT10-SP series spacers are also avaialble in six additional thicknesses from 0.5 to 25 mm. Note that the LT10-SP05-PK 0.5-mm thick spacers are made from black Delrin (acetal plastic) and can also be used as protective washers.
Specifications
- TypeLens Spacer
- Optic Diameter25.4 mm
- Thickness4 mm
- MaterialAluminum
- Pack Quantity6

Resources & Downloads
3D Product Models
Other
LT10-SP4-PK RoHS Certificate(278.8 kB, PDF) LT10-SP4-PK_RoHS2021.pdf(683.3 kB, PDF)
2D Product Drawings
LT-SP.pdf(19.4 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-SP05-PKLens Washer, 1.0 in. Diameter, 0.5 mm Thick, Delrin, 10-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP1-PKLens Spacer, 1.0 in. Diameter, 1.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP2-PKLens Spacer, 1.0 in. Diameter, 2.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP8-PKLens Spacer, 1.0 in. Diameter, 8.0 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP10-PKLens Spacer, 1.0 in. Diameter, 10 mm Thick, Aluminum, 6-pack | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-SP25-PKLens Spacer, 1.0 in. Diameter, 25 mm Thick, Aluminum, 6-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1NLens Mount, Insertable, 25.4 mm Diameter, A-LINE | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | 4 Weeks |















