Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Hex Adjustment Knob, 5/64" (2.0 mm), 4 Pack

Specifications

  • Type
    Hex Adjustment Knob
  • Hex Key Size
    5/64" (2.0 mm)
  • Pack Quantity
    4

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Hex-Key Adjustment Screw KnobsKD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver
In Stock
$10.90
Compact Multi-Axis Lens PositionersM-LPXY-1HLens Positioner, 1.0 in. Diameter, XY, 100 TPI, M4 THD
In Stock
$165
Hex-Key Adjustment Screw KnobsKD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.50
Suprema® Hex-Driven Mirror MountsSS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$173