Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lens Positioner, 1.0 in. Diameter, XY, 100 TPI, M4 THD

Specifications

  • Type
    Lens Positioner
  • Optic Diameter
    25.4 mm
  • Edge Thickness (T<sub>e</sub>)
    10.2 mm
  • Optical Axis Height
    25.4 mm
  • Adjustments
    XY
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±1.6 mm
  • Retaining Ring
    (2 Included)
  • Retaining Ring Thread
    1.035-40
  • Thread Type
    M4 THD
  • Material
    Anodized Aluminum

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Compact Multi-Axis Lens PositionersM-LPXY-2HLens Positioner, 2.0 in. Diameter, XY, 100 TPI, M4 THD
In Stock
$188
Quartz Zero-Order Half-Wave Plates10RP02-34Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$571
1064 nm UVFS Plano-Convex LensesSPX046AR.33Plano-Convex Lens, Fused Silica, 50.8 mm, 150 mm EFL, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$337
1064 nm UVFS Plano-Convex LensesSPX055AR.33Plano-Convex Lens, Fused Silica, 50.8 mm, 300 mm EFL, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$337
Hex Adjustment KnobsHX.078-2M-PKHex Adjustment Knob, 5/64" (2.0 mm), 4 Pack
In Stock
$30