Lens Positioner, 2.0 in. Diameter, XY, 100 TPI, M4 THD

The M-LPXY-2H Compact Lens Positioner provides an economical solution for applications requiring two (XY) axes of adjustment within a limited space. Precise, 100 TPI hex-key adjusters allow smooth adjustment with increased sensitivity. Independent locks for each axis securely lock the adjustment screws, maintaining stable optical alignment. Each unit is supplied with two retaining rings to safely secure optical elements with an outer diameter of 2.0 inch (50.8 mm). The threaded central aperture can also accommodate a variety of optomechanical components with SM2 (2.035-40) thread. Post mounting is achieved by accessing the tapped M4 threaded holes in the mount body. Designed with OEM applications in mind, the lens positioner includes alignment pin holes to enable keying of the position and orientation by means of dowel pins for repeatable system integration and to prevent clocking effects.
Resources & Downloads
Other
MKS EU RoHS3 - LP-2H Series(231.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX046AR.33Plano-Convex Lens, Fused Silica, 50.8 mm, 150 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LPXY-1HLens Positioner, 1.0 in. Diameter, XY, 100 TPI, M4 THD | In Stock | ||||
![]() | SPX055AR.33Plano-Convex Lens, Fused Silica, 50.8 mm, 300 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP02-34Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2Structural Rail, Aluminum, 2000 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20QM20HM.35Nd:YAG Laser Mirror, High-Energy, 50.8 mm Diameter, 45° , 532 nm, S2 Polished | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL95-80Optical Rail Carriage, 80 mm Length, M4 and M6 Thread, X95 Series | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |









