Nd:YAG Laser Mirror, High-Energy, 50.8 mm Diameter, 45° , 532 nm, S2 Polished

The 20QM20HM.35 is a 50.8 mm diameter, 9.65 mm thick High Energy Nd:YAG Laser Mirror coated for the fundamental 532 nm wavelengths. Its reflectivity at this wavelength is greater than 99% for both s- and p-polarization, and it is optimized for 45° AOI. The back surface is polished.
UV Fused Silica Substrate
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold.
Resources & Downloads
Other
20QM20HM.35 RoHS Certificate(265.9 kB, PDF) 20QM20HM.35_ROHS2-2021.pdf(280.8 kB, PDF)
2D Product Drawings
QM20 Series Drawing(145.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10QM20HM.35Nd:YAG Laser Mirror, High-Energy, 25.4 mm, 45°, 532 nm, S2 Polished | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5105Nd:YAG Mirror, 1.0 in. Diameter, 532 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20Z40DM.11Dielectric Mirror, Laser Line, Zerodur, 50.8 mm, λ/20, 532 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QM20HDM.15Nd:YAG Laser Mirror, High-Energy, 25.4 mm, 45°, 1064 & 532 nm, S2 Polished | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VGM-2AJSGimbal Optical Mount, Vertical Drive, 2.0 in., AJS Adjustment Screws | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 605A-2-1Optical Diameter Adapter, 605-2 Gimbal Mount, 2.0 to 1.0 in. | In Stock | ||||
![]() | 605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CXL95-80Optical Rail Carriage, 80 mm Length, M4 and M6 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LPXY-2HLens Positioner, 2.0 in. Diameter, XY, 100 TPI, M4 THD | In Stock | ||||
![]() | X95-2Structural Rail, Aluminum, 2000 mm Length, M6 Threads, X95 Series | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |











