Compare Model Drawings, CAD & Specs Optic Diameter Number of Actuators Adjustment Screw Thread Optic Loading Special Features Availability Price
$104
In Stock
12.7 mm 2 100 TPI Rear
In Stock
$111
In Stock
12.7 mm 2 100 TPI Front or Rear Threaded Aperture
In Stock
$117
In Stock
25.4 mm 2 100 TPI Rear
In Stock
$134
In Stock
25.4 mm 3 100 TPI Rear
In Stock
$100
In Stock
25.4 mm 2 80 TPI Rear
In Stock
$105
In Stock
25.4 mm 3 80 TPI Rear
In Stock
$101
In Stock
25.4 mm 2 80 TPI Rear Threaded Aperture
In Stock
$105
In Stock
25.4 mm 3 80 TPI Rear Threaded Aperture
In Stock
$203
In Stock
50.8 mm 2 80 TPI Front
In Stock
$181
In Stock
50.8 mm 2 80 TPI Front or Rear Threaded Aperture
In Stock

Specifications

  • Mechanism
    Kinematic
  • Actuator Drive
    Hex Key
  • Actuator Locks
    Yes
  • Material
    Anodized Aluminum
  • Thread Type
    8-32 (M4) CLR

Features

Performa-i Industrial Mount Features

  • A slim profile, less than an inch thick, to save space
  • Newport's patented thread lock for better long-term stability
  • Type-III, hard anodized surfaces for wear resistance of the ball-tipped adjusters

Threaded Aperture Mounts for Thin Optic

The threaded aperture versions are designed to hold thin optics and lenses with threaded retainers. P100-At28 and P100-At38 include not only a threaded retaining ring but also a protective Delrin spacer to prevent scratching the optic's coating or surface as it is secured. P50-At21 and P200-At28 feature a fully threaded design and include two retaining rings for holding the optic. They also allow for mounting of lens tubes or other optical components with matching threads.  Vacuum pick-up tools and spanner wrench facilitate installation and removal of the optic.

Locking Allen-Key Adjusters

Performa-i Series industrial mounts feature Allen-key adjustments to save space and prevent unintended adjustment. A flexure lock is built into the mount body and exerts a tangential force on the screw to prevent rotation. Adjustment and locking actions are accomplished using a single tool from the same side of the mount.

Stability Ensured by Kinematic Design

The design of the these mounts follows kinematic principles to ensure the highest stability and precision.  Each degree of freedom is constrained just once using the Cone, V, and Flat configuration.

See The Newest OEM Mirror Mounts

The newest and best performing OEM mirror mounts come from Newport. We've focused on incorporating key features for industrial applications into each mount including alignment pin slots, adhesive wells and actuator locks.  Click the video link here to see the industry's most cost-effective, compact, and stable mirror mounts.