Additional CAD file downloads are not available for this product.
mirror-mount-mounting-adapters - Drawings
Additional drawings are not available for this product.
Features
MFM Mounting Adapters
The MFM Series Mounting Bracket provides variable optical axis height and solid attachment to surfaces. They are compatible with MFM Series flexure mounts.
Mounting Adapters compatible with PX forkless pedestals
Featuring the same integrated slotted base as our PX series forkless pedestals and posts, PX-MFM-B is a bracket designed specifically for mounting MFM-050 mounts.
Horizontal Adaptors
UPA-PA.5 , UPA-PA1 , UPA-PA2 : These Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the U50-P, U100-P, or U200-P to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.
Center of Rotation Adaptor
The COR-1 Center of Rotation Adapter works with P100-P Platform Optical Mounts to locate the mirror's surface at the the mounting post's axis of rotation.
Post Mounting Adapters for Suprema Mounts
The ADAPT-SUP Series adapters feature two 2-56 (M2) threaded holes and one 8-32 (M4) clearance hole, allowing a SS050 or SN050 Suprema mount to be mounted on a standard 0.5 in. optical post.
RH Series Riser Base for SL Mount
Designed fo SL Gimbal Mounts, the RH series riser bases can be placed in any combination beneath the base plate to achieve any optical axis height (>75 mm) which is a multiple of 25 mm.
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.