About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mounting Bracket, M-MFM-050C Clear Edge Flexure Industrial Optical Mount




Mounting Bracket, M-MFM-050C Clear Edge Flexure Industrial Optical Mount
Model: M-MFM-075CB
Product Series Overview
Mirror Mount Mounting AdaptersThe M-MFM-075CB Mounting Base provides simple mounting and solid attachment to flat surfaces. The M-MFM-075CB positions the optical axis height of 20 mm. Compatible with M-MFM-075CL and M-MFM-075CR.
Specifications
- MaterialAnodized Aluminum
- Thread TypeM2.5 and M4 CLR
- UseM-MFM-075Cx
- Weight5 g
- MaterialAnodized Aluminum
- Thread TypeM2.5 and M4 CLR
- UseM-MFM-075Cx
- Weight5 g
Resources & Downloads
Other
MKS EU ROHS3 - MFM series Base(649.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-MFM-075CRIndustrial Optical Mount, Flexure, 0.75 in., Clear Edge, Locking Adjusters, Metric | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MFM-075CLIndustrial Optical Mount, Flexure, 0.75 in., Clear Edge, Locking Adjusters, Left-Handed, Metric | METRIC |



