Post Mounting Adapter, SS050 or SN050, 2-56 Thread

The ADAPT-SUP-0.5 metric Post Mounting Adapter allows a SS050- or SN050-series Suprema® mirror mount to be post mounted. This 0.25 in. thick adaptor features an 8-32 counterbored clearance hole for mounting to standard posts and a set of 2-56 threaded mounting holes for installing the mirror mount. The distance between the clearance hole and the mounting holes is conveniently set to position the mirror so that it is on the rotation axis of the post. Made from stainless steel, the adaptor also has a set of dowel pin holes which allow the SS050- or SN050-series mirror mounts to be keyed to the adaptor.
Specifications
- MaterialStainless Steel
- Special FeaturesMounting adapter-SS050
- Weight8 g
Resources & Downloads
Other
ADAPT-SUP-0.5 RoHS Certificate(278.7 kB, PDF) ADAPT-SUP-0-5_RoHS2021.pdf(684.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2EOptical Post, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-45-SUPPedestal Adaptor, 45-degree, Counterbored, Threaded Suprema® Mount, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-45-SUP-CPedestal Adaptor, 45 Degree, Threaded, Suprema® Clearance Mount, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-45-SUP-CPedestal Adaptor, 45 Degree, Threaded, Suprema® Clearance Mount, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-45-SUPPedestal Adaptor, 45-degree, Counterbored, Threaded Suprema® Mount, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS050-R3NMirror Mount, Suprema®, Rear Load, 0.5 in., (3) 100-TPI Allen-Key | FREE 2-day shipping on thousands of products on Newport.com Learn More |













