Pedestal Adaptor, 45 Degree, Threaded, Suprema® Clearance Mount, M4

The M-PS-45-SUP-C Pedestal Adaptor allows Suprema® Series mounts which have a counterbored clear mounting hole, like the SS100-F2H, to be pedestal-mounted at a fixed +45 degree pitch angle. This adaptor therefore has a 45-degree mounting hole which has been threaded for M4 cap-head screws. The M-PS-45-SUP-C is designed so that it locates the Suprema mount's mirror both on the post center line and 50.8 mm above the base. The base of the adaptor has an M4 thread for mounting to Metric PS-series posts.
Specifications
- Type45 Degree Adaptor
- Thread TypeM4
- MaterialStainless Steel
- Diameter25.4 mm
- Weight51 g
Resources & Downloads
Other
M-PS-45-SUP-C RoHS Certificate(278.8 kB, PDF) M-PS-45-SUP-C_RoHS2021.pdf(682.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS100T-F2HMirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














