Pedestal Adaptor, 45-degree, Counterbored, Threaded Suprema® Mount, M4

The M-PS-45-SUP Pedestal Adaptor allows Suprema® Series mounts which have a threaded mounting hole, like the M-SN100-F2K, to be pedestal-mounted at a fixed +45 degree pitch angle. This adaptor therefore has a 45-degree clearance hole which has been counterbored for 8-32 (M4) cap-head screws from the back side. The M-PS-45-SUP is designed so that it locates the Suprema mount's mirror both on the post center line and 2.0 in. (50.8 mm) above the base. The base of the adaptor has an M4 thread for mounting to Metric PS-series posts.
Specifications
- Type45 Degree Adaptor
- Thread TypeM4
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
M-PS-45-SUP RoHS Certificate(278.8 kB, PDF) M-PS-45-SUP_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











