About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mounting Bracket, MFM-075 or MFM-100 Flexure Optical Mounts




Mounting Bracket, MFM-075 or MFM-100 Flexure Optical Mounts
Model: MFM-B
Product Series Overview
Mirror Mount Mounting AdaptersThe MFM-B Mounting Bracket provides variable optical axis height and solid attachment to surfaces. They allow angular adjustment to be made from either side, so you never obstruct the beam path during alignment. The MFM-B positions the optical axis height from 1 to 2 inch (25.4 to 50.8 mm). Compatible with MFM-075 and MFM-100
Specifications
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter: MFM-075, -100
- Weight52 g
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter: MFM-075, -100
- Weight52 g
Resources & Downloads
Other
MFM-B_RoHS2021.pdf(679.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9923Double-Ended Set screw, 8-32, 0.75 in. Long, Qty10 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9390-MHex Driver Set, Metric, Mounting Stand | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MFM-100Industrial Optical Mount, Flexure, 1.0 in., 2 Allen-Key Adjustment | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-050-BMounting Bracket, MFM-050 Flexure Industrial Optical Mount | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ50-EOuter Bracket, Compatible with UMR5 Stages | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |