Industrial Optical Mount, High-Resolution Flexure, 0.5 in., 2 100-TPI Hex

The MFM-050-HR Compact Stainless Steel Flexure Mirror Mount is designed with 100-TPI screws for OEM applications requiring finer adjustments. Welded construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical stability. Adjustment screws yield arc sec-level sensitivity over a ±2.5° range. Adjustment is easy using an Allen wrench, with no bulky knobs risking accidental misalignment in the field. 1/2 inch (12.7 mm) diameter mirrors can mount in either face, so adjustments can be made from the front or the back of the mount. A mirror can be secured with the built in nylon-tipped set screw or, using the adhesive wells, permanently bonded to the mount.
MFM Mounts are Designed for Industrial Applications
Newport’s MFM Series Mirror Mounts are specifically designed for “Set and Forget” OEM applications. They all have: 1) Compact geometry, 2) Hex key (knobless) adjusters to save space and prevent tampering. 3) Extra stiffness from stainless steel construction. 4) Adhesive wells for permanent mirror mounting.
A High Resolution 100-TPI Option
All MFM Industrial Flexure mirror mounts are available with either 80-TPI or 100-TPI adjusters. The 100-TPI thread (available in the –HR versions) provides a 25% increase in adjustment sensitivity meaning more accurate alignments. The graphic below shows the difference between an 80-TPI thread and a 100-TPI thread. Note that while the pitch is distance between threads, it also can be thought of as the distance the adjustment screw will travel in one complete rotation.
Specifications
- TypeIndustrial
- MechanismFlexure
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 7 arc sec
- Angular Range±2.5°
- Optic LoadingFront or Rear
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type4-40
- Optic MountingSet Screw
- Special FeaturesShock Resistant
- Weight31 g
Resources & Downloads
Other
MFM-050-HR RoHS Certificate(280 kB, PDF) MFM-050-HR_RoHS2021.pdf(687.4 kB, PDF) REACH Supplier Statement - MFM Series Flexure Mount(507.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MFM-050-HRIndustrial Optical Mount, High-Resolution Flexure, 0.5 in., 2 100-TPI Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9762-KMirror Mount, Tiny, Commercial, Corner, 0.5 in., 2 Locking Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-MFM-BMounting Bracket, PX Post, For MFM-050 Series, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | NPO140SGMicroscope Objective Stage, Nanofocusing, 140 µm, Strain-gauge | |||||
![]() | MFM-100Industrial Optical Mount, Flexure, 1.0 in., 2 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | NPO250SGMicroscope Objective Stage, Nanofocusing, 250 µm, Strain-gauge | In Stock | ||||
![]() | 466A-150Objective Mount, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













