Sorry, this family of products is no longer available. The recommended replacement product is laser-diode-controller-ldc-3706.
The LDC-3700C Series Laser Diode Controllers are an industry-leading family of high performance, microprocessor- based instruments that offer a high stability, low noise current source with an integrated 32W temperature controller specifically designed for controlling the current and temperature of laser diodes. These controllers are known throughout the industry for their reliability, precision, and ease-of-use.
- High stability, low noise current source with 32W temperature controller
- Constant power or constant current modes
- USB and GPIB/IEEE-488 remote interface
- Analog modulation capability to 1MHz
- 4-wire laser forward voltage measurement and adjustable voltage limit
- LabVIEW® drivers See All Features
Features
Remote Operation
Remote instrument operation in an R&D or production environment is available through a USB or GPIB/IEEE-488 interface. A trigger output is provided for integration into an automated measurement system where the TTL level output indicates a current step change for initiation of a measurement. For virtual instrument programming, LabVIEW™ instrument drivers can be downloaded from the Literature & Downloads tab on this page.
High Stability, Low Noise Laser Control
Laser diodes act as a gain medium. Small drive current fluctuations due to noise and drift are amplified optically. Because of this, a controller with a low noise and stable output is required to ensure stable optical output. The LDC-3700C Series of controllers make this possible. Each LDC-3700C Controller offers a precision 16-bit current source with 0.05% accuracy. Careful attention to design delivers as low as 20 ppm stability and 1.5 µA of noise so component measurements can be made with confidence.
Setting the Standard in Laser Diode Protection
Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as adjustable compliance voltage limit, and fast output shut-off to limit device damage from intermittent contact. In addition, the current limit setting is independent of the voltage drop of the device connected to the laser output. Because the current limit circuitry is fully independent of the main current control, the current limit can be adjusted safely, even while the laser output is active. These protection features work in conjunction with all instrument modes of operation, providing worry free, fail safe control of your laser diode. For more information about these protection features, please see our “Protecting Your Laser Diode" application note.
A Choice of Laser Current Control Modes
Each laser diode driver’s laser current source can be operated in one of three modes:
- Constant current, low bandwidth: optimized for DC operation and offers improved laser protection and lowest noise.
- Constant current, high bandwidth: the output stage supports up to 1MHz modulation frequency for dithering the laser current in power and wavelength tuning applications.
- Constant optical power: provides constant optical power operation of your laser diode by measuring the photocurrent from the laser diode’s rear-facet photodiode or an external photodiode in a feedback control loop to the current source.
Precision Temperature Control
The LDC-3700C Series Controllers include an integrated precision 32W temperature controller for quick temperature response of the laser diode’s chip temperature. For precise wavelength control during component testing, the LDC-3700C Series control algorithm maintains temperature with a stability of 0.004°C. Sixteen-bit control and measurement allows you to set temperature with 0.01°C resolution with a measurement accuracy of 0.05°C (with a calibrated sensor). In addition, the LDC-3700C series supports TEC forward voltage measurement for monitoring the total power consumption of your laser diode module.
Wide Temperature Control Range
These controllers offer extended temperature control from -100°C to 199.9°C with a choice of thermistor, IC, or RTD temperature sensors. Temperature can be controlled in one of three modes: constant temperature, constant sensor, or constant TE current. As an added precaution, if the temperature sensor or TE module circuit should open during operation, the laser diode current source output will be shut off and the appropriate fault indicator LED will illuminate. In addition to the normal control modes, the TEC output of the LDC-3700C Controllers is bounded by a fully independent hardware current limit to protect the laser diode’s internal TE module. These limits cannot be exceeded in any mode of operation. The controller can also be bounded by a high temperature limit setting.
Ease of Operation
Divided into two sections, TEC and LASER, the front panel offers quick, easy operation and information display without confusing multi-layer menus. Each bright, 5-digit, green LED display is easy to read from a distance, even with laser safety goggles. Each channel is directly addressable from the front panel "adjust" section with LASER and TEC parameters and modes easily selected or adjusted through discrete pushbuttons and a rotary digital encoder
Save and Recall Instrument Settings
For multiple instrument test configurations, the LDC-3700C Controllers offer a SAVE and RECALL feature. The SAVE function allows you to store all the front panel settings for any given instrument condition. The RECALL function allows you to retrieve any of the saved conditions at any time. This saves time in instrument re-configuration for different production runs or R&D experiments.
Accessories
TO-Can Mounts
Butterfly Mounts
Driver Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC305HCable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male | In Stock | ||||
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | |||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long | In Stock |
Temperature Control Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | 1 Week | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | |||||
![]() | CC550SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, Extra Long | In Stock |
DIL Mounts
Instrument Rack Mounting Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RM-136Single Rack Mount Kit, LDC-37X4C Series | 7 Weeks |
Resources
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF)
Technical Notes
Using Status Event Registers for Event Monitoring(352.4 kB, PDF) Broadband Noise Measurements for Laser Diode Current Sources(132.1 kB, PDF) Typical Output Stability of the LDC-3724B(266.7 kB, PDF) LDC-3700B Intermittent Contact Protection(251 kB, PDF) Fundamentals of Laser Diode Control
Manuals
LDC-37x4C Controller User's Manual(929 kB, PDF)
Literature
LDC-3700C Laser Diode Controller Brochure(525.5 kB, PDF)
Software
ILX Lightwave USB Drivers(61.9 MB, ZIP) LDC-37X4C LabVIEW Driver Version 1.0(522.2 kB, ZIP)

![LDC-3700C Combination Laser Diode Driver and Temperature Controllers [Discontinued] LDC-3700C Combination Laser Diode Driver and Temperature Controllers [Discontinued]](https://api.p1.mks.com/medias/sys_master/DefaultCelumAssetsFolder/h1c/h59/9895868989470/ldc-3724c_s-o_400w/ldc-3724c-s-o-400w.jpg)




















