About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Laser Diode Mount, 7 or 13-pin Butterfly


Laser Diode Mount, 7 or 13-pin Butterfly
Model: LDM-4983
Product Series Overview
7 and 13-pin Butterfly Laser Diode MountsThe LDM-4983 is designed for typical telecommunication 13-pin and 7-pin butterfly laser diode packages. Zero insertion force (ZIF) sockets and spring-loaded clamps facilitate ease of mounting. The LDM4983 features the ILX Lightwave® standard 9-pin D-sub input connectors with configurable pin designations to accommodate virtually any laser diode pin configuration.
Specifications
- Package Type13-pin or 7-pin Butterfly
- Laser Current2 A
- TE CoolerNo
- Temperature SensorNone
- Laser Driver Connector TypeFemale 9-pin DSUB
- TEC Controller Connector TypeMale 9-pin DSUB
- Dimensions31.8 x 102 x 140 mm
- Package Type13-pin or 7-pin Butterfly
- Laser Current2 A
- TE CoolerNo
- Temperature SensorNone
- Laser Driver Connector TypeFemale 9-pin DSUB
- TEC Controller Connector TypeMale 9-pin DSUB
- Dimensions31.8 x 102 x 140 mm
Resources & Downloads
Application Notes
Choosing the Right Laser Diode Mount for Your Application(610.4 kB, PDF)
Manuals
LDM-4980 Laser Diode Mounts User's Manual(384.9 kB, PDF)
Literature
LDM-4980 Telecom Laser Diode Mount Brochure(640.9 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Other
MKS EU ROHS3 - LDM498X Butterfly and DIL Series(258.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | UNIVERSAL | |||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | UNIVERSAL | 7 Weeks | ||||
![]() | MB-400Mounting Plate, Optical Table, LDM-4980 | IMPERIAL | 5 Weeks |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LDM-4983TLaser Diode Mount, 7 or 13-pin Butterfly, Temp Controlled | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB | UNIVERSAL | In Stock | ||||
![]() | LDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC | UNIVERSAL | In Stock |






