Optical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module

The 818-UV/DB Low-Power UV Enhanced Silicon Photodetector is supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. Exclusive removable OD3 attenuator (Model 884-UVR) technology extends the calibrated optical dynamic range of our photodiode sensor heads by three decades. The serial numbers for the detector and the attenuator are matched to ensure NIST traceability. The 10.3 mm clear aperture with the cross hair will improve the detector alignment to the input optical beam more accurately and help avoid detector overfilling. This model includes a BNC/DB15 calibration module. The adapter contains the detector calibration data, model number, serial number and calibration date for seamless operation.
Excellent Photodiode Linearity
These photodiodes show excellent linearity over a large dynamic range. This is ideal for use in applications that require high accuracy measurements down to the pW level, especially when combined with a high sensitivity power meter that can accommodate the large dynamic range of the optical signal.
Responsivity Variation over Temperature
A natural characteristic of a photodiode is for the its optical response to change as the temperature changes near the bandgap of semiconductor materials. Newport’s 918D series sensors feature a thermocouple near the photodiode, which allows certain Newport meters to read the temperature and automatically adjust the responsivity, ensuring the most accurate measurements.
Factors that Affect Maximum Measurable Power
The maximum measurable power of photodiode sensors is dependent on several factors such as the wavelength of incoming light, photodiode current output saturation, temperature, use of an attenuator and a power meter's maximum current input value. Newport provides maximum power specifications based on the power meter models, with and without an attenuator, and wavelength-dependent maximum power level. With these factors affecting measurable power in mind, choosing the proper detector for your application is critical.
NIST-traceable Sensor Calibration
Our calibrated photodiode sensors include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s optical detector calibration facility. Tight calibration facility and process control allows the tightest calibration uncertainty in industry. Each detector is shipped with the calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves and data are shipped with each detector for attenuator and no attenuator models. To maintain accuracy and guarantee performance, Newport recommends annual photodiode detector calibration.
Wide Dynamic Range with OD3 Attenuator
The 884 Series OD3 attenuators extend the calibrated optical dynamic range of our detectors by three decades. Both the attenuator and detector have their serial number scribed on the part which, to maintain calibration, must match. Our attenuator design provides high damage threshold and spectral flatness. With the low noise equivalent power (NEP) associated with the photodiodes being used, a wider dynamic range is achieved. The clear aperture of the 884 Series attenuators is 10.3 mm.
Specifications
- Detector TypePost Mounted
- Detector InputFree Space
- Detector MaterialUV Enhanced Silicon
- Spectral Range200 - 1100 nm
- Sensor SizeØ10 mm
- AttenuatorOD3, Threaded
- Maximum Measurable Power40mW
- Minimum Measurable Power20 pW
- Maximum Measurable Power Without Attenuator0.1 mW
- Maximum Power Density30 W/cm²
- Maximum Power Density without Attenuator0.2 W/cm²
- Maximum Pulse Energy with Attenuator400 µJ
- Maximum Pulse Energy Without Attenuator0.4 µJ
- Maximum Pulse Energy400 µJ
- Calibration ModuleRemovable DB15 Connector
- Calibration Uncertainty3.4% (220-300 nm)
1.65% (300-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±1 %
- Uniformity±2 % over Ø2 mm with attenuator, ±2 % over Ø4 mm without attenuator
- Rise Time3 µs
- Clear ApertureØ10.3 mm
- Connector TypeDB15
- Cable Length1.5 m
- RoHSCompliant



Resources & Downloads
2D Product Drawings
818-UV-DB Dimensional Drawing(258 kB, PDF)
Manuals
RevB 818 Series Manual(2.6 MB, PDF)
Technical Notes
Other
818-UV/DB Detector RoHS Certificate.pdf(254.2 kB, PDF) 818-SL & 818-UV RoHS Certificate(291.5 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Literature
818 Series Photodiode Datasheet(834.1 kB, PDF)
Related Products
Spare Attenuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-UVROD3 Attenuator, 818 Series UV Silicon Detectors | 4 Weeks |
Notes:
Please note that recalibration is required after changing attenuators.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | In Stock | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount | |||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | |||||
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-STFiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount | In Stock | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 818-IR/DBOptical Power Detector, Germanium, 780-1800 nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






























