Compare Model Drawings, CAD & Specs Availability Price
compact motorized linear stage model vp-25xa
Motorized Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer
$8,330
9 Weeks
9 Weeks
Motorized XYZ Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer
$26,357
In Stock
In Stock
XYZ Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer, Left-handed
$26,357
In Stock
In Stock
compact motorized linear stage model vp-25xa
Motorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer
$7,013
9 Weeks
9 Weeks
Motorized XYZ Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer
$22,850
In Stock
In Stock
XYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tachometer, Left-handed
$22,850
In Stock
In Stock
compact motorized linear stage model vp-25xa
Motorized Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo with Tach, Metric
$8,330
In Stock
In Stock
Motorized XYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric
$26,357
In Stock
In Stock
XYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric, Left-handed
$26,357
In Stock
In Stock
compact motorized linear stage model vp-25xa
Motorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo with Tach, Metric
$7,013
In Stock
In Stock
Motorized XYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric
$22,850
9 Weeks
9 Weeks
XYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric, Left-handed
$22,850
9 Weeks
9 Weeks
Multi-Axis Bracket, VP-25X Linear Stages
$1,379
In Stock
In Stock
Multi-Axis Bracket, M-VP-25X Linear Stages, Metric
$1,379
In Stock
In Stock
Base Clamp Set, VP Series Stages, Set of Four
$498
10 Weeks
10 Weeks

Specifications

Features

Backlash-free Ballscrew

The VP includes a preloaded, backlash-free ball screw, which provides smooth motion and outstanding bi-directional repeatability.

XYZ Configuration

The VP stages can be easily stacked into XY configurations or XYZ configurations using the VP-BK (M-VP-BK) bracket. The VP stages conveniently come with either imperial or metric hole patterns.

Micro-positioning

The VP-25XL series features a linear steel scale encoder ensuring positioning with accuracy of ±1 µm is possible when commanded by the XPS advanced motion control system.

DC Motor for Smooth, High Speed Motion

DC Motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. Precise closed-loop servo positioning and speed control on these VP stages is achieved with a built-in linear encoder and included tachometer. A manual adjustment knob also adds to the utility of these stages.

End-of-Run Limit Switches

The stage contains end-of-run limit switches on both ends to prevent damage to the stage from over-travel.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Error Mapping Services

For critical positioning applications, Newport offers error mapping upon request for VP-25XL stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.

VP Series Stage Horizontal Load Characteristics

VP Series Stage Vertical Load Characteristics

Compatible Controllers

Compatible motion controllers for the VP-25XA stages are:

Compatible motion controllers for the VP-25XL stages are:

Accessories