Compare Model Drawings, CAD & Specs Minimum Isolator Load Load Capacity per Isolator Isolator Height Interface Compatibility Base size Availability Price
$283
4 Weeks
6 kg 8 kg 1.32 in. Breadboard, Microlock 2.4 x 2.4 in.
4 Weeks
$307
In Stock
8 kg 13 kg 1.32 in. Breadboard, Microlock 2.4 x 2.4 in.
In Stock
$307
In Stock
8 kg 13 kg 33 mm Breadboard, Microlock 61 x 61 mm
In Stock
$482
30 kg 100 kg 2.25 in. Breadboard, Microlock, X95 Rail 3.0 x 3.0 in.
$483
In Stock
30 kg 100 kg 2.25 in. Breadboard, Microlock 2.5 x 2.5 in.
In Stock
$482
3 Weeks
30 kg 100 kg 57 mm Breadboard, Microlock, X95 Rail 76 x 76 mm
3 Weeks
$483
In Stock
30 kg 100 kg 57 mm Breadboard, Microlock 64 x 64 mm
In Stock
$201
In Stock
30 kg 115 kg 1.36 in. Breadboard, Microlock 2.5 x 1.5 in.
In Stock
$531
In Stock
20 kg 115 kg 3.28 in. Breadboard, Microlock 4.5 x 4.5 in.
In Stock
$531
In Stock
20 kg 115 kg 83 mm Breadboard, Microlock 114 x 114 mm
In Stock
$201
3 Weeks
30 kg 115 kg 35 mm Breadboard, Microlock 64 x 38 mm
3 Weeks
$614
In Stock
30 kg 135 kg 83 mm Breadboard, Microlock 114 x 114 mm
In Stock
$614
30 kg 135 kg 3.28 in. Breadboard, Microlock 4.5 x 4.5 in.
$402
3 Weeks
45 kg 200 kg 67 mm Breadboard, Microlock, X95 Rail 76 x 76 mm
3 Weeks
$402
3 Weeks
45 kg 200 kg 2.63 in. Breadboard, Microlock, X95 Rail 3.0 x 3.0 in.
3 Weeks
$402
In Stock
45 kg 200 kg 67 mm Breadboard, Microlock 64 x 64 mm
In Stock
$402
45 kg 200 kg 2.63 in. Breadboard, Microlock 2.5 x 2.5 in.
$1,404
5 Weeks
90 kg 400 kg 3.63 in. Breadboard, Microlock 8.0 x 8.0 in.
5 Weeks
$1,806
5 Weeks
135 kg 600 kg 3.63 in. Breadboard, Microlock 8.0 x 8.0 in.
5 Weeks
$2,208
180 kg 800 kg 3.63 in. Breadboard, Microlock 8.0 x 8.0 in.

Features

Ideal Solution for High Throughput Motion or Machinery Applications

NewDamp isolators provide a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range. This level of damping is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning, inspection and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.

Superior Constant Natural Frequency (CNF) Design

Constant Natural Frequency (CNF) is a complex property that reduces sensitivity to load deviations and offers a high degree of modal decoupling. The natural frequency of most elastomeric mounts lowers with increasing mass or increases with decreasing mass. This means that the vibration isolation characteristics will vary with load. NewDamp elastomeric isolators use special geometry profiled elastomers and mounting fixtures. These isolators accommodate changes in load with changes in stiffness which holds the stiffness to mass ratio constant. As a result, the CNF isolators deliver much better isolation than even softer conventional isolators do. 

ND20 Natural frequency of vertical vibration vs. load.

Faster Settling Times

A remarkable property of NewDamp™ isolators is their ability to quickly attenuate the transient motions, thereby reducing the settling time of the equipment after the stage movements or other disturbances. The following comparison was made for a dual-axis air bearing stage mounted on a granite basis (total weight: 800 kg) and supported by four NewDamp™ ND40 isolators.

ND40 isolator settling time.

Super High Damping Material

NewDamp products exhibit a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range which is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.

Cleanroom Compatible Design

NewDamp is made from a highly engineered polyurethane U-16 compound that is fully cleanroom compatible. These products have been used in Class 100 Fabs to support wafer inspection and positioning systems. 

Custom Design Capabilities

NewDamp™ elastomers are available as elastic elements, to be incorporated into the customer's vibration isolation system, with Newport standard interfaces (microlock breadboard, X95 rail, etc.) as standard vibration isolators, or with Newport custom interface plates as custom vibration isolators. Moreover, the Newport vibration control engineering group has developed proprietary software and test systems to customize elastomers for specific machinery needs. Once provided with primary machinery characteristics such as load, shock response, and resonance modes, Newport can develop a tuned solution. First articles can be produced quickly in our rapid prototype shops. Contact Newport Sales for more information.