Elastomeric Isolation Mount, NewDamp, 70-225 lb., Microlock Compatible

Specifications

  • Load Capacity per Isolator
    100 kg  
  • Minimum Isolator Load
    30 kg  
  • Isolator Height
    2.25 in.
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    2.5 x 2.5 in.
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    12 Hz
  • Natural Frequency, Horizontal Max.
    6 Hz
  • Natural Frequency, Horizontal Min.
    4 Hz
undefined
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Air Mount without Self LevelingSLM-3ACompact Air Mount, 300 lb. Max. Load, 60 psi Max. Air Pressure
In Stock
$281

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-46-4-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 48 x 72 x 4.3 in., 1/4-20, Microlocks
4 Weeks
$5,784
Solid Aluminum Optical Breadboard PlatesSA2-13Optical Breadboard Plate, Solid Aluminum, 12 x 36 in., 1 in. 1/4-20 Grid
2 Weeks
$451