Compact Air Mount, 300 lb. Max. Load, 60 psi Max. Air Pressure

  • Load Capacity per Isolator
    300 lb  
  • Minimum Isolator Load
    75 lb
  • Natural Frequency (Nominal), Max.
    5 Hz  
  • Natural Frequency (Nominal), Min.
    3 Hz  
  • Maximum Air Pressure
    60 psi  
  • Weight
    0.68 kg