Elastomeric Isolator, NewDamp, High Load, 135-600 kg

Specifications

  • Load Capacity per Isolator
    600 kg
  • Minimum Isolator Load
    135 kg
  • Isolator Height
    3.63 in.
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    8.0 x 8.0 in.
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    12 Hz
  • Natural Frequency, Horizontal Max.
    6 Hz
  • Natural Frequency, Horizontal Min.
    4 Hz
  • Weight
    3.78 kg
undefined
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings