Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Elastomeric Isolation Mount, NewDamp, 17-28 lb., Microlock Compatible

Specifications

  • Load Capacity per Isolator
    13 kg  
  • Minimum Isolator Load
    8 kg  
  • Isolator Height
    1.32 in.
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    2.4 x 2.4 in.
  • Natural Frequency, Vertical Max.
    12 Hz
  • Natural Frequency, Vertical Min.
    9 Hz
  • Natural Frequency, Horizontal Max.
    10 Hz
  • Natural Frequency, Horizontal Min.
    8 Hz
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Air Mount without Self LevelingSLM-1ACompact Air Mount, 100 lb. Max. Load, 60 psi Max. Air Pressure
In Stock
$237

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Solid Aluminum Optical Breadboard PlatesSA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$202
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-46-4-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 48 x 72 x 4.3 in., 1/4-20, Microlocks
4 Weeks
$5,784