Compact Air Mount, 100 lb. Max. Load, 60 psi Max. Air Pressure

  • Load Capacity per Isolator
    100 lb  
  • Minimum Isolator Load
    25 lb
  • Natural Frequency (Nominal), Max.
    5 Hz  
  • Natural Frequency (Nominal), Min.
    3 Hz  
  • Maximum Air Pressure
    60 psi  
  • Weight
    0.45 kg