Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Elastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock & X95 Rail

Specifications

  • Load Capacity per Isolator
    200 kg
  • Minimum Isolator Load
    45 kg
  • Isolator Height
    2.63 in.
  • Interface Compatibility
    Breadboard, Microlock, X95 Rail
  • Base size
    3.0 x 3.0 in.
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    12 Hz
  • Natural Frequency, Horizontal Max.
    6 Hz
  • Natural Frequency, Horizontal Min.
    4 Hz
  • Weight
    0.35 kg
undefined
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Air Mount without Self LevelingSLM-6ACompact Air Mount, 600 lb. Max. Load, 80 psi Max. Air Pressure
In Stock
$326

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
X95 Structural Optical Rails and CarriersX95-2.5Structural Rail, Aluminum, 2500 mm Length, M6 Threads, X95 Series
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$578
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-46-4-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 48 x 72 x 4.3 in., 1/4-20, Microlocks
4 Weeks
$5,784
Solid Aluminum Optical Breadboard PlatesSA2-12Optical Breadboard Plate, Solid Aluminum, 12 x 24 in., 1 in. 1/4-20 Grid
In Stock
$355