Structural Rail, Aluminum, 2500 mm Length, M6 Threads, X95 Series

Technical Specs

  • Type
    Structural Rail
  • Rail Length
    2500 mm  
  • Thread Type
    M6
  • Height
    95 mm  
  • Length
    2500 mm  
  • Material
    Aluminum
  • Weight
    5.5 kg/m