Optical Rail Carrier, 50 mm Length, 1/4-20 Thread, X95 Series

The CXL95-50 Rail Carrier is designed to support positioners with 50 mm module sizes on the X95 Rail. English 1/4-20 threaded mounting holes allow direct mounting of a wide selection of linear stages, rotation stages and optical mounts. Components can be quickly mounted to or removed from rails via CXL95 carriages.
Rigid and Lightweight Aluminum Cylinder Core

The X95 rails provide rigid and lightweight support with an aluminum cylinder core and four, 10mm thick longitudinal reinforcing ribs on which dovetail carriers are easily mounted and removed locally. The rib structure also increase the longitudinal and torsional rigidity of the rail and supports both horizontal and vertical configurations.
Three Rail Carrier Sizes with Metric or Imperial Threads

Components can be quickly mounted to or removed from rails via CXL95 carriers. Three carrier sizes are designed to support positioners with 50 mm, 80 mm and 120 mm width sizes on the X95 Rail. English or metric mounting holes allow direct mounting of a wide selection of linear stages, rotation stages and optical mounts. For easy assembly and disassembly, carriers can be removed or installed at any point on the rail by loosening the thumbscrew and tipping the carrier. A unique clamp design eliminates contact between the screw shaft and rail for easier sliding, more stable positioning and prevention of possible rail damage from over tightening. Strong, secure dovetail mounting design allows carriers to be mounted vertically on the sides of the rail, or even suspended upside-down from the bottom of the rail.
Build Large Scale Rigid or Isolated Structures

Rigid support structures can be easily constructed using CX95A /CX95AS right angle joints and CX100 structural cubes. Large structures can be stiffened by AX95 guy in a tension arrangement. Newport has adapter plates to attach X95 components to rubber bumpers, pneumatic stable level mounts (X95-AP1 for RB135/SLM-1A, X95-AP3 for RB335/SLM-3A) or elastomeric isolators (adapter not needed for ND40-A/ND41-A). A wide variety of mounting feet options are available for stand-alone optical systems and large scale structures. These options allow flexible sized workstation frames for breadboards, granite tables or small optical tables.
Specifications
- TypeRail Carrier
- Thread Type1/4-20
- Height31.5 mm
- Length50 mm
Resources & Downloads
2D Product Drawings
CXL95.50 DWG-S(136.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CXL95-80Optical Rail Carrier, 80 mm Length, 8-32 and 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-120Optical Rail Carrier, 120 mm Length, 10-24 and 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CXL95-120Optical Rail Carriage, 120 mm Length, M5 and M6 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-120Optical Rail Carrier, 120 mm Length, 10-24 and 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL95-80Optical Rail Carriage, 80 mm Length, M4 and M6 Thread, X95 Series | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-80Optical Rail Carrier, 80 mm Length, 8-32 and 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL95-50Optical Rail Carriage, 50 mm Length, M6 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X95-1Structural Rail, Aluminum, 1000 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2.5Structural Rail, Aluminum, 2500 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2Structural Rail, Aluminum, 2000 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-0.5Structural Rail, Aluminum, 500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-1.5Structural Rail, Aluminum, 1500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









