Structural Rail, Aluminum, 500 mm Length, M6 Threads, X95 Series

  • Type
    Structural Rail
  • Rail Length
    500 mm  
  • Thread Type
    M6
  • Height
    95 mm  
  • Length
    500 mm  
  • Material
    Aluminum
  • Weight
    2.75 kg  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C