Rubber Bumper, 135 lb. (60 kg) Maximum Load, X95 Structural Rails

The RB135 Rubber Bumper is rated for a max load of 135 lb (60 kG). It works with X95 Series Structural Rails.
Resources & Downloads
Literature
X95 Brochure(1.8 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X95-AP1Mounting Plate, SLM-1A and RB135 to X95 Series Structural Rails | |||||
![]() | RB335Rubber Bumper, 335 lb. (150 kg) Maximum Load, X95 Structural Rails | |||||
![]() | AX95Guy Pivot Support, X95 Series Structural Rails | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CX100Structural Corner Cube, X95 Series Structural Rails | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-EPPlastic End Plate, X95 Series Structural Rails | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X95-1.5Structural Rail, Aluminum, 1500 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-0.5Structural Rail, Aluminum, 500 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2Structural Rail, Aluminum, 2000 mm Length, M6 Threads, X95 Series | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-1Structural Rail, Aluminum, 1000 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2.5Structural Rail, Aluminum, 2500 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |







