T-Stand, 240 lb. (110 kg) Maximum Load, X95 Series Structural Rails

The X95-T T-Stand is compatible with X95 Series Structural Rails. It has a maximum load of 240 lb (110 kg).
Resources & Downloads
Literature
X95 Brochure(1.8 MB, PDF)
2D Product Drawings
X95-T(76 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BCX95SSingle Bench Leg, Span Support, 240 lb. (110 kg) Max. Load, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BCX95DDouble Bench Leg, Span Support, 240 lb. (110 kg) Max. Load, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BEX95DDouble Bench Leg, End Support, 240 lb. (110 kg) Max. Load, X95 Series | In Stock | ||||
![]() | BEX95SSingle Bench Leg, End Support, 240 lb. (110 kg) Max. Load, X95 Series | |||||
![]() | VS95Side Mounted Leveling Foot, 240 lb. (110 kg) Maximum Load, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X95-0.5Structural Rail, Aluminum, 500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-1.5Structural Rail, Aluminum, 1500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-1Structural Rail, Aluminum, 1000 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2Structural Rail, Aluminum, 2000 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2.5Structural Rail, Aluminum, 2500 mm Length, M6 Threads, X95 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X95-EPPlastic End Plate, X95 Series Structural Rails | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL95-120Optical Rail Carriage, 120 mm Length, M5 and M6 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















