Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Elastomeric Isolation Mount, NewDamp, 70-225 lb., Microlock & X95 Rail

Specifications

  • Load Capacity per Isolator
    100 kg  
  • Minimum Isolator Load
    30 kg  
  • Isolator Height
    2.25 in.
  • Interface Compatibility
    Breadboard, Microlock, X95 Rail
  • Base size
    3.0 x 3.0 in.
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    12 Hz
  • Natural Frequency, Horizontal Max.
    6 Hz
  • Natural Frequency, Horizontal Min.
    4 Hz
undefined
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Air Mount without Self LevelingSLM-3ACompact Air Mount, 300 lb. Max. Load, 60 psi Max. Air Pressure
In Stock
$281

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
X95 Structural Optical Rails and CarriersX95-0.75Structural Rail, Aluminum, 750 mm Length, M6 Threads, X95 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$300
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-44-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 48 x 48 x 2.3 in., 1/4-20, Microlocks
4 Weeks
$3,745
Solid Aluminum Optical Breadboard PlatesSA2-22Optical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1 in. 1/4-20 Grid
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$660