Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Elastomeric Isolation Mount, NewDamp, 45-250 lb., Microlock Compatible

Specifications

  • Load Capacity per Isolator
    115 kg  
  • Minimum Isolator Load
    20 kg  
  • Isolator Height
    3.28 in.
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    4.5 x 4.5 in.
  • Natural Frequency, Vertical Max.
    12 Hz
  • Natural Frequency, Vertical Min.
    9 Hz
  • Natural Frequency, Horizontal Max.
    10 Hz
  • Natural Frequency, Horizontal Min.
    8 Hz
undefined
undefined
undefined

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Air Mount without Self LevelingSLM-3ACompact Air Mount, 300 lb. Max. Load, 60 psi Max. Air Pressure
$281

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-23-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 24 x 36 x 2.3 in., 1/4-20, Microlocks
$2,278
Solid Aluminum Optical Breadboard PlatesSA2-18X30Optical Breadboard Plate, Solid Aluminum, 18 x 30 in., 1 in. 1/4-20 Grid
$664

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865