Elastomeric Isolation Mount, NewDamp, 12-25 lb., Microlock Compatible

The ND60-A NewDamp Elastomeric Isolator supports 12-25 lb. loads and is based on conical elastic elements designed for low load applications. The ND60-A has a 1.3 inch height and a 2.4 x 2.4 inch base. By using custom profiled upper supports, these isolators can be easily tuned to particular load/frequency requirements. Breadboard microlock compatible.
Ideal Solution for High Throughput Motion or Machinery Applications
NewDamp isolators provide a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range. This level of damping is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning, inspection and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.
Superior Constant Natural Frequency (CNF) Design
Constant Natural Frequency (CNF) is a complex property that reduces sensitivity to load deviations and offers a high degree of modal decoupling. The natural frequency of most elastomeric mounts lowers with increasing mass or increases with decreasing mass. This means that the vibration isolation characteristics will vary with load. NewDamp elastomeric isolators use special geometry profiled elastomers and mounting fixtures. These isolators accommodate changes in load with changes in stiffness which holds the stiffness to mass ratio constant. As a result, the CNF isolators deliver much better isolation than even softer conventional isolators do.
Faster Settling Times
A remarkable property of NewDamp™ isolators is their ability to quickly attenuate the transient motions, thereby reducing the settling time of the equipment after the stage movements or other disturbances. The following comparison was made for a dual-axis air bearing stage mounted on a granite basis (total weight: 800 kg) and supported by four NewDamp™ ND40 isolators.
Super High Damping Material
NewDamp products exhibit a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range which is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.
Specifications
- Load Capacity per Isolator11 kg
- Minimum Isolator Load5.5 kg
- Isolator Height1.32 in.
- Interface CompatibilityBreadboard, Microlock
- Base size2.4 x 2.4 in.
- Natural Frequency, Vertical Max.18 Hz
- Natural Frequency, Vertical Min.9.5 Hz
- Natural Frequency, Horizontal Max.16 Hz
- Natural Frequency, Horizontal Min.10 Hz



Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SLM-1ACompact Air Mount, 100 lb. Max. Load, 60 psi Max. Air Pressure | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SG-11-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 12 x 12 x 2.3 in., 1/4-20, Microlocks | 5 Weeks | ||||
![]() | SA2-06x24Optical Breadboard Plate, Solid Aluminum, 6 x 24 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36Tilt and Rotation Platform, Includes SM-13 Micrometers, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460PD-XManual Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-461-XY-MXY Linear Stage, ULTRAlign, 13 mm Travel, Crossed-Roller, M4, M6 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |















