Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Elastomeric Isolation Mount, NewDamp, 70-250 lb., Microlock Compatible

Specifications

  • Load Capacity per Isolator
    115 kg  
  • Minimum Isolator Load
    30 kg  
  • Isolator Height
    1.36 in.
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    2.5 x 1.5 in.
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    15 Hz
  • Natural Frequency, Horizontal Max.
    7 Hz
  • Natural Frequency, Horizontal Min.
    4.5 Hz
undefined
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Air Mount without Self LevelingSLM-3ACompact Air Mount, 300 lb. Max. Load, 60 psi Max. Air Pressure
$281

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-23-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 24 x 36 x 2.3 in., 1/4-20, Microlocks
$2,278
Solid Aluminum Optical Breadboard PlatesSA2-18X18Optical Breadboard Plate, Solid Aluminum, 18 x 18 in., 1 in. 1/4-20 Grid
$367

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
NewDamp Elastomeric Vibration IsolatorsND01-AElastomeric Isolation Mount, NewDamp, 70-250 lb., Microlock Compatible
$201