Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Elastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock Compatible

Specifications

  • Load Capacity per Isolator
    200 kg
  • Minimum Isolator Load
    45 kg
  • Isolator Height
    2.63 in.
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    2.5 x 2.5 in.
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    12 Hz
  • Natural Frequency, Horizontal Max.
    6 Hz
  • Natural Frequency, Horizontal Min.
    4 Hz
  • Weight
    0.33 kg
undefined
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Air Mount without Self LevelingSLM-6ACompact Air Mount, 600 lb. Max. Load, 80 psi Max. Air Pressure
In Stock
$326

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-36-4-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 36 x 72 x 4.3 in., 1/4-20, Microlocks
5 Weeks
$4,795
Solid Aluminum Optical Breadboard PlatesSA2-23Optical Breadboard Plate, Solid Aluminum, 24 x 36 in., 1 in. 1/4-20 Grid
In Stock
$958