Compare Model Drawings, CAD & Specs Availability Price
Motorized Linear Stage, Gothic-Arch Bearing, 25.4 mm, 65x65 mm, 8-32 & 1/4-20
$1,402
In Stock
In Stock
XY Linear Stage, Gothic-Arch, 65x65 mm, Pico X, Micro Y, 8-32, 1/4-20
$2,460
XY Linear Stage, Gothic-Arch, 65x65 mm, Micro X, Pico Y, 8-32, 1/4-20
$2,460
Motorized XY Linear Stage, Gothic-Arch Bearing, 25.4 mm, 65 x 65 mm, 8-32 & 1/4-20
$2,755
In Stock
In Stock
XYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro YZ, Pico X, 8-32, 1/4-20
$3,629
XYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro XZ, Pico Y, 8-32, 1/4-20
$3,629
XYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro XY, Pico Z, 8-32, 1/4-20
$3,629
XYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro Z, Pico XY, 8-32, 1/4-20
$3,863
XYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro Y, Pico XZ, 8-32, 1/4-20
$3,863
XYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro X, Pico YZ, 8-32, 1/4-20
$3,863
Motorized XYZ Stage, Gothic-Arch Bearing, 65 x 65 mm, 25.4 mm, 8-32 & 1/4-20
$4,283
In Stock
In Stock
Motorized Linear Stage, Gothic-Arch Bearing, 65x65 mm, 25.4 mm, M4 & M6
$1,438
XY Linear Stage, Gothic-Arch, 65 x 65 mm, Pico X, Micro Y, M4 and M6
$2,460
In Stock
In Stock
XY Linear Stage, Gothic-Arch, 65 x 65 mm, Micro X, Pico Y, M4 and M6
$2,460
Motorized XY Linear Stage, Gothic-Arch Bearing, 65x65 mm, 25.4 mm, M4 & M6
$2,772
In Stock
In Stock
XYZ Linear Stage, Gothic-Arch, 65 x 65 mm, Micro YZ, Pico X, M4 and M6
$3,703
XYZ Linear Stage, Gothic-Arch, 65 x 65 mm, Micro XZ, Pico Y, M4 and M6
$3,703
XYZ Linear Stage, Gothic-Arch, 65 x 65 mm, Micro XY, Pico Z, M4 and M6
$3,703
XYZ Linear Stage, Gothic-Arch, 65 x 65 mm, Micro Z, Pico XY, M4 and M6
$4,039
In Stock
In Stock
XYZ Linear Stage, Gothic-Arch, 65 x 65 mm, Micro Y, Pico XZ, M4 and M6
$4,039
XYZ Linear Stage, Gothic-Arch, 65 x 65 mm, Micro X, Pico YZ, M4 and M6
$4,039
Motorized XYZ Linear Stage, Gothic-Arch Bearing, 65x65 mm, 25.4 mm, M4 & M6
$4,284
2 Weeks
2 Weeks

The included picomotor is model 8303.
The included micrometer is model 9356.

Specifications

  • Travel Range
    1.0 inch (25.4 mm)
  • Minimum Incremental Motion
    <30 nm
  • Centered Load Capacity
    173 N
  • Vertical Load Capacity
    35 N
  • Bearings
    Gothic Arch Bearings
  • Material
    Stainless Steel
  • Feedback
    Open Loop
  • Cable Length
    2.1 m
  • Connector Type
    4-Pin
  • Platform Size
    65 x 65 mm
  • Operating Temperature
    10 to 40°C

Features

Machined Bearing Ways

The unique bearing design of these Gothic Series translation stages offer the ultimate stability in temperature-fluctuating environment. Unlike the multicomponent design of standard stages, which can loose their preload properties over time, Gothic Series bearing ways are machined directly out of the stage platform.

More Bearing Contact Area for Higher Loads

The gothic arch contact profile for the stainless steel ball bearings offers increased contact area to reduce bearing stresses, making the stage able to carry higher loads and more resistant to bearing-way damage.

Side Mounted Actuators

These gothic-arch ball bearing stages feature side-mounted actuator clamps, minimizing the final footprint while maintaining a low profile height. Motorized axes feature our 8303 picomotor actuator and provide 25.4 mm of travel.  Manual axes feature our 9356 smooth-bore micrometer heads and provide 25.4 mm of travel. 

< 30 nm Resolution

Our Picomotor actuators have a step size of < 30 nm, allowing for very small, controlled movements of the gothic-arch bearing linear stage.

Easy-to-Use, Flexible Controllers and Drivers

Our Open-Loop Picomotor controllers and drivers are modular. You can daisy-chain up to 31 drivers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively, you may choose to use our TTL/Analog Picomotor driver.

Set-and-Forget Long-Term Stability

The Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your linear translation stage will stay put, even when you power down your system.

Accessories