Optical Power Detector, InGaAs, 800-1650 nm, DB15 Calibration Module

The 818-IG/DB InGaAs Photodetector is supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. Exclusive OD3 attenuator technology extends the calibrated optical dynamic range of our photodiode sensor heads by three decades. The serial numbers for the detector and the attenuator are matched to ensure NIST traceability. The 10.3 mm clear aperture with the cross hair will improve the detector alignment to the input optical beam more accurately and help avoid detector overfilling. The photodiode is place at an angle of 8 degrees from the front face of the detector housing, to minimize backreflection from the sensor surface. This model includes a BNC/DB15 calibration module. The adapter contains the detector calibration data, model number, serial number and calibration date for seamless operation.
Excellent Photodiode Linearity
These photodiodes show excellent linearity over a large dynamic range. This is ideal for use in applications that require high accuracy measurements down to the pW level, especially when combined with a high sensitivity power meter that can accommodate the large dynamic range of the optical signal.
Responsivity Variation over Temperature
A natural characteristic of a photodiode is for the its optical response to change as the temperature changes near the bandgap of semiconductor materials. Newport’s 918D series sensors feature a thermocouple near the photodiode, which allows certain Newport meters to read the temperature and automatically adjust the responsivity, ensuring the most accurate measurements.
Factors that Affect Maximum Measurable Power
The maximum measurable power of photodiode sensors is dependent on several factors such as the wavelength of incoming light, photodiode current output saturation, temperature, use of an attenuator and a power meter's maximum current input value. Newport provides maximum power specifications based on the power meter models, with and without an attenuator, and wavelength-dependent maximum power level. With these factors affecting measurable power in mind, choosing the proper detector for your application is critical.
NIST-traceable Sensor Calibration
Our calibrated photodiode sensors include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s optical detector calibration facility. Tight calibration facility and process control allows the tightest calibration uncertainty in industry. Each detector is shipped with the calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves and data are shipped with each detector for attenuator and no attenuator models. To maintain accuracy and guarantee performance, Newport recommends annual photodiode detector calibration.
Wide Dynamic Range with OD3 Attenuator
The 884 Series OD3 attenuators extend the calibrated optical dynamic range of our detectors by three decades. Both the attenuator and detector have their serial number scribed on the part which, to maintain calibration, must match. Our attenuator design provides high damage threshold and spectral flatness. With the low noise equivalent power (NEP) associated with the photodiodes being used, a wider dynamic range is achieved. The clear aperture of the 884 Series attenuators is 10.3 mm.
Specifications
- Detector TypePost Mounted
- Detector InputFree Space
- Detector MaterialIndium Gallium Arsenide
- Spectral Range800 - 1650 nm
- Sensor SizeØ3 mm
- AttenuatorOD3, Threaded
- Maximum Measurable Power3 W
- Minimum Measurable Power20 pW
- Maximum Measurable Power Benchtop Meter3 W
- Maximum Measurable Power Handheld Meter2 W
- Maximum Measurable Power Without Attenuator4 mW
- Maximum Power Density30 W/cm²
- Maximum Power Density without Attenuator3 W/cm²
- Maximum Pulse Energy with Attenuator60 µJ
- Maximum Pulse Energy Without Attenuator60 nJ
- Calibration ModuleRemovable DB15 Connector
- Calibration Uncertainty2.4% (900-1430 nm)
2.6% (1430-1600 nm) - Linearity±1 %
- Uniformity±2 % @ 1550 nm
- Rise Time≤2 µs
- Clear ApertureØ10.3 mm
- Connector TypeDB15
- Cable Length1.5 m
- RoHSCompliant



Resources & Downloads
Technical Notes
Semiconductor Detector and Low Power Light Source(1.4 MB, PDF) Understanding Total Measurement Uncertainty
Manuals
RevB 818 Series Manual(2.6 MB, PDF)
2D Product Drawings
818 Series Dimensional Drawing(86.5 kB, PDF)
Other
818-IR & 818-IG RoHS Certificate(290.9 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Literature
818 Series Photodiode Datasheet(834.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-STFiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount | In Stock | ||||
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount | |||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | |||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | In Stock |
Spare Attenuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-IGROD3 Attenuator, 818 Series InGaAs Detectors | In Stock |
Notes:
Please note that recalibration is required after changing attenuators.
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-FCAOptical Fiber Adapter, FC/APC, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






























