Silver Mirror, Borofloat, 12.7 mm, λ/10, 480-20,000 nm

The 05D20ER.2 Broadband Silver Mirror is an excellent general purpose, broadband reflector. This 12.7 mm (1/2 inch) diameter mirror is made from a 3.1 mm thick Borofloat® 33 substrate which is coated with the ER.2 silver coating. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. The 05D20ER.2 has an average reflectivity greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 μm. This mirror has a λ/10 surface flatness and a 20-10 surface quality.
Specifications
- Wavelength RegionBroadband
- Wavelength Range480-20000 nm
- Mirror ShapeRound
- Diameter12.7 mm
- Mirror SizeØ12.7 mm
- Thickness3.1 mm
- MaterialBorofloat® 33
- Coating TypeProtected Silver
- Coating CodeER.2
- Surface Quality15-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRavg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
- Damage Threshold1 J/cm² with 10 ns pulses at 1064 nm, 20Hz
- Diameter Tolerance+0/-0.13 mm
- Thickness Tolerance±0.25 mm
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning



Resources & Downloads
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20ER.4Gold Mirror, Borofloat, 12.7 mm, λ/10, 650-20,000 nm | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05B20UF.25Low GDD Ultrafast Mirror, 45° AOI, 12.7 mm, 700-930 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20DM.10Dielectric Mirror, 12.7 mm Diameter, λ/10, 1030-1090 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN050-F3Mirror Mount, Suprema®, Clear Edge, 0.5 in., 3 Locking 100 TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-ACGOptical Mount, Clear Edge, Corner, ULTIMA®, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDM-4984Laser Diode Mount, 14-pin Butterfly | In Stock | ||||
![]() | SS050-R3Mirror Mount, Suprema®, Rear Load, 0.5 in., (3) 100-TPI Locking Allen | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-12X18Optical Breadboard Plate, Solid Aluminum, 12 x 18 in., 1 in. 1/4-20 Grid | |||||
![]() | MFM-050Industrial Optical Mount, Flexure, 0.5 in., 2 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9035Optical Post Carrier, Pint-Sized, ezTrac, 0.75 in. Width Post | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05FC16PB.7Cube Beamsplitter, Polarizing, 12.7 mm, 900-1300 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX049AR.18Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 50.2 mm EFL, 1000-1550 nm | In Stock | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036Riser Carrier, Pint-Sized, 0.5 in. Height, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9032ezTrac Optical Rail, 1.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

























