Optical Mount, Clear Edge, Corner, ULTIMA®, 1.0 in., No Actuators

The U100-ACG ULTIMA® Corner Optical Mount is special in the way that it can translate between a standard kinematic and a gimbal mount. Insert two adjustment screws of your choice in the two mounting holes, adjust one actuator at a time and the mount acts as a standard kinematic optical mount. Simply replacing the pivot bushing by another adjustment screw and adjusting the two adjacent actuators an equal amount, results in gimbal-like motion, which tilts an optic without translating its surface. Adjust all three actuators to translate the optic. The optic mounts from the rear so that the optical surface is at the plane of rotation, regardless of the optic thickness. Corner mounting allows an optic to be positioned in tight locations where using a standard mount simply wouldn’t fit. For example, this mount allows you to place the edge of two optics in very close proximity to each other. Like all ULTIMA mounts, thick front and rear plates and optimized stiff springs improve long-term stability and provide greater protection against vibrations. This base model mounts for 1 inch (25.4 mm) diameter optics and does not include the actuators (see ULTIMA Actuators). The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. A convenient clearance mounting hole on each of two sides is compatible with either 8-32 or M4 screws providing quicker, more precise and more secure mounting.
Resources & Downloads
Other
U100-ACG RoHS Certificate(277.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | |||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | |||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | |||||
![]() | SK-TAThread Adaptor Set, English | |||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-ACG-2K-NLOptical Mount, Clear Edge, Corner, ULTIMA®, 1.0 in., 2 Knob Adjustment | |||||
![]() | U100-G2KGimbal Mirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking 100-TPI Knobs |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | |||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | 2 Weeks | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | |||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | |||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | |||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | |||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock |














