Optical Mount, Clear Edge, Corner, ULTIMA®, 1.0 in., 2 Knob Adjustment

The U100-ACG-2K-NL ULTIMA® Corner Optical Mount is special in the way that it can translate between a gimbal mount and a standard kinematic mount. Simply replacing the pivot bushing by an AJS adjustment screw (see related products) and adjusting the two adjacent actuators an equal amount, results in gimbal-like motion, which tilts an optic without translating its surface. Adjust one actuator at a time and the mount acts as a standard kinematic optical mount. Adjust all three actuators to translate the optic. The optic mounts from the rear so that the optical surface is at the plane of rotation, regardless of the optic thickness. Corner mounting allows an optic to be positioned in tight locations where using a standard mount simply wouldn’t fit. For example, this mount allows you to place the edge of two optics in very close proximity to each other. Like all ULTIMA mounts, thick front and rear plates and optimized stiff springs improve long-term stability and provide greater protection against vibrations. This mount for 1 inch (25.4 mm) diameter optics is equipped with two high precision, 100 TPI locking adjustment screws with knob. The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. A convenient clearance mounting hole on each of two sides is compatible with either 8-32 or M4 screws providing quicker, more precise and more secure mounting.
Specifications
- MechanismGimbal
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±5°
- Optic LoadingRear
- MaterialAnodized Aluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height44.5 mm
- Weight130 g
Resources & Downloads
Other
U100-ACG-2K-NL RoHS Certificate(277.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A-LH-2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-G2KGimbal Mirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking 100-TPI Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-ACG-2K-NLOptical Mount, Clear Edge, Corner, ULTIMA®, 1.0 in., 2 Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock |

















