Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, 12.7 mm Diameter, λ/10, 1030-1090 nm Laser Line

Specifications

  • Wavelength Region
    IR
  • Wavelength Range
    1030-1090 nm
  • Mirror Shape
    Round
  • Diameter
    12.7 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    DM.10
  • Reflectivity
    Rs,Rp>99% @ 1030-1090 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    05D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    3.1 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Damage Threshold
    500 W/cm2 CW, 4 J/cm2 for 10 nsec pulses @ 1064 nm
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Borofloat 33 Laser Line Dielectric Mirrors10D20DM.10Dielectric Mirror, Laser Line, 25.4 mm, λ/10, 1030-1090 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$115
UV Fused Silica High Energy Nd:YAG Laser Mirrors10Q20HE.1Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
UV Fused Silica High Energy Nd:YAG Laser Mirrors10QM20HM.10Nd:YAG Laser Mirror, High-Energy, 25.4 mm, 0°, 1064 nm, S2 Polished
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$271
UV Fused Silica High Energy Nd:YAG Laser Mirrors10QM20HDM.15Nd:YAG Laser Mirror, High-Energy, 25.4 mm, 45°, 1064 & 532 nm, S2 Polished
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$324
Borofloat 33 Nd:YAG Laser Mirrors5124Nd:YAG Mirror, 2.0 in. Diameter, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$438

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Hex-Driven Clear Edge Mirror MountsSN050-F3Mirror Mount, Suprema®, Clear Edge, 0.5 in., 3 Locking 100 TPI Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$174
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Standard Top Adjust MountsHVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$187