These laser line mirrors are highly efficient reflectors optimized for a narrow wavelength range. Each achieves greater than 99% reflectance, from 0-45° angle of incidence, for any polarization. The Borofloat® 33 substrate offers low thermal expansion, and high thermal shock resistance.
- Durable dielectric laser line coatings from UV to NIR
- High efficiency narrowband reflectivity
- Rs, Rp >99% at a laser line
- Borofloat® 33 substrates See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20DM.10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20DM.11 | In Stock | ||||
![]() | 05D20DM.4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20DM.5 | In Stock | ||||
![]() | 05D20DM.8 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07D20DM.10 | In Stock | ||||
![]() | 07D20DM.11 | In Stock | ||||
![]() | 07D20DM.4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07D20DM.5 | |||||
![]() | 07D20DM.6 | In Stock |
Notes:
For elliptical Borofloat 33 laser line dielectric mirrors, click here
Specifications
- Wavelength Range325 nm, 441.6 nm, 488-514.5 nm, 532 nm, 632.8 nm, 1030-1090 nm, 1520-1580 nm
- Mirror ShapeRound
- Diameter12.7 mm, 19.05 mm, 25.4 mm, 30.0 mm, 50.8 mm, 152.4 mm
- MaterialBorofloat 33
- Surface Quality15-5 scratch-dig, 20-10 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Thickness3.1 mm, 4.57 mm, 6.0 mm, 12.7 mm, 23.5 mm
- Chamfers Angle Tolerance45° ±15°
- Cleaning
Features
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Nd:YAG Laser Line Coatings
Our DM.10 multilayer dielectric coating is optimized for the 1064 nm fundamental harmonic Nd:YAG laser line. Our DM.11 multilayer dielectric coating is optimized for the 2nd harmonic 532 nm Nd:YAG laser line. They offer greater than 99% efficiency for s-polarization or p-polarization at 0-45° angle of incidence.
HeCd Laser Line Coatings
Our RM.2 multilayer dielectric coating is optimized for the 325 nm HeCd laser line. Our DM.6 multilayer dielectric coating is optimized for the 441.6 nm HeCd laser line. They offer greater than 99% efficiency for s-polarization or p-polarization at 0-45° angle of incidence.



















