Elliptical laser line mirrors are designed to provide a circular profile when used for 45 degree ND:YAG beam routing applications.
- High efficiency 532 nm & 1064 nm reflectivity
- Rs, Rp>99% at a laser line
- Durable dielectric coatings
- Borofloat®33 substrates
- Ideal for 45 degree beam routing applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 13E20DM.10Elliptical Dielectric Mirror, 33.02 x 46.7 mm, λ/10, 1030-1090 nm | In Stock | ||||
![]() | 13E20DM.11Elliptical Mirror, 33.02 x 46.7 mm, 532 nm Dielectric Laser Line | In Stock | ||||
![]() | 18E20DM.10Elliptical Mirror, 46.7 x 66.04 mm, 1030-1090 nm Dielectric Laser Line | In Stock |
Specifications
Features
The Ideal Choice for 45° Beam Routing
Elliptical mirrors are designed to present a circular mirror profile when mounted at a 45 degree angle. Round mirrors mounted at 45 degrees can't maintain a circular profile and may allow for parts of the beam to not be reflected. As a result elliptical mirrors are ideal for periscopes and other 45 degree beam routing applications.
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Durable Dielectric Coatings
All dielectric coating construction is physically more durable than standard metallic coatings. Dielectric mirrors are more resistant to humidity, thermal changes, abrasion and salt exposure. They can also withstand repeated cleaning.