Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Elliptical Dielectric Mirror, 33.02 x 46.7 mm, λ/10, 1030-1090 nm

Specifications

  • Wavelength Region
    IR
  • Wavelength Range
    1030-1090 nm
  • Mirror Shape
    Elliptical
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    DM.10
  • Reflectivity
    Rs,Rp>99% @ 1030-1090 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    13E20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    9.4 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Damage Threshold
    500 W/cm2 CW, 4 J/cm2 for 10 nsec pulses @ 1064 nm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Minor Axis
    33.02 mm
  • Major Axis
    46.69 mm
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Performance Concave SuperMirrors10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm
In Stock
$1,490
Zerodur Laser Line Dielectric Mirrors10Z20DM.10Dielectric Mirror, Laser Line, Zerodur, 25.4 mm, λ/10, 1030-1090nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$176
UV Fused Silica High Energy Nd:YAG Laser Mirrors20QM20HM.15Nd:YAG Laser Mirror, High-Energy, 50.8 mm, 45°, 1064 nm, S2 Polished
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$390
Elliptical Nd:YAG Laser Line Dielectric Mirrors18E20DM.10Elliptical Mirror, 46.7 x 66.04 mm, 1030-1090 nm Dielectric Laser Line
In Stock
$414
Borofloat 33 Nd:YAG Laser Mirrors5124Nd:YAG Mirror, 2.0 in. Diameter, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$438

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Large Diameter Periscope Mounts670-RCTBeam Steering Accessory, Top, Precision AJS Screws$661
Large Diameter Periscope Mounts670-RCBBeam Steering Accessory, Bottom
In Stock
$271
Large Diameter Periscope Mounts670-RCT-MBeam Steering Accessory, Top, SM Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$750