Beam Steering Accessory, Top, SM Micrometers

The 670-RCT-M Beam Steering Accessory for 1.5-in. diameter mounting rods. It provides precision adjustment of the height and direction of a laser beam. The 670-RCT-M has independent elevation and coarse/fine azimuth adjustments using an SM series micrometer. The rigid, integrated construction provides excellent stability in critical applications. In use, the lower mirror (670-RCB sold separately) is pivoted to the desired angle with an integrated knurled knob. The upper mirror holder has a hand-sized knurled knob for coarse azimuth positioning over a 360° range and high-resolution adjustment screws for precise beam pointing in azimuth and elevation. The 670-RCT-M provides a wider adjustment range and better performance and stability than the general-purpose hardware often used in beam steering devices. Used with our patented Model 75 Damped Rod, the beam steering device provides unmatched beam-pointing stability. Mirrors are bonded to the mount using double sided tape and are purchased separately.
Specifications
- TypePeriscope Mount
- Angular Range15°
- Adjustment TypeSM Micrometers
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BSD-2APedestal Periscope, 6.1-in.(156-mm) Max Height, 1-in. Mirrors, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BSD-2APedestal Periscope, 156 mm Max Height, 25.4 mm Mirrors, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-45-SUP-CPedestal Adaptor, 45 Degree, Threaded, Suprema® Clearance Mount, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-45-SUPPedestal Adaptor, 45-degree, Counterbored, Threaded Suprema® Mount, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-45-ULTPedestal Adaptor, 45 Degree, Threaded, ULTIMA® Mounts, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 670-RCBBeam Steering Accessory, Bottom | In Stock | ||||
![]() | 75Damped Optical Post, Gear Rack, Mounting Base, 14 in. Height, 1.5 in. Diameter | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 70Optical Post, Gear Rack, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 71Optical Post, Gear Rack, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 13E20BD.1Elliptical Mirror, Broadband Dielectric, 33.02 x 46.7 mm, 488-694 nm | In Stock | ||||
![]() | 13E20BD.2Elliptical Mirror, Broadband Dielectric, 33.02 x 46.7 mm, 700-950 nm | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 670-RCBBeam Steering Accessory, Bottom | In Stock |


















