Pedestal Periscope, 156 mm Max Height, 25.4 mm Mirrors, Metric

The M-BSD-2A Metric Beam Steerer lets you easily set your laser beam height and precisely control the azimuth and elevation angles of the beam leaving the periscope device. Our beam steerer has two fully adjustable mirror mounts, allowing entering beams to be non-parallel to the table surface. Adjust the bottom mirror to center the beam on the top mirror, then adjust the top mirror to steer the beam to the desired location. ULTIMA® Mirror Mounts with 45° mirror holders for 25.4 mm diameter mirrors allow your beam to be precisely positioned. Sliding clamps on a solid stainless steel post, 203.2 mm high, when assembled, provide height adjustment with high stability. If a taller beam steerer is required, simply attach a PS series extension post. The beam steerer is securely mounted anywhere on an optical table using the stainless steel clamping fork. Two 25.4 mm diameter mirrors must be ordered separately. Metric version.
Specifications
- TypePeriscope Kit
- Angular Range7°
- Sensitivity3.8 arc sec
- Optical Axis Height66 - 156 mm
Resources & Downloads
Other
M-BSD-2A RoHS Certificate(278.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BSC-FMBOptic Mount, Beam Steering, Fixed Periscope, Bottom | In Stock | ||||
![]() | BSC-RRail Post, 4-sided, Magnetic | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BSC-MOptic Mount, Beam Steering, Rail Periscope | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 670-RCTBeam Steering Accessory, Top, Precision AJS Screws | |||||
![]() | 670-RCBBeam Steering Accessory, Bottom | In Stock | ||||
![]() | 670-RCT-MBeam Steering Accessory, Top, SM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BSD-2RRail Periscope, 8.9 in. Height, 1 in. Mirrors, Magnetic Pedestal Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4EOptical Post, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |



















