Rail Periscope, 8.9 in. Height, 1 in. Mirrors, Magnetic Pedestal Base

The BSD-2R, Adjustable Periscope Beam Steerer, is a highly stable mount for transferring the height and direction of an optical beam. There are several new features to enhance performance and functionality beyond that of standard periscopes. It has the Suprema® stainless steel kinematic mounts for excellent stability and adjustability, a robust stainless steel rail-post which prevents inadvertent rotation during beam height adjustment, captive 45-degree mirror holders which will not fall out while being rotated, and a powerful magnetic pedestal base with 12 lb. of holding force for safe placement prior to clamp down. The separate components of the BSD-2R can also be purchased separately allowing customized periscope assemblies. Mirrors for the BSD-2R are sold separately.
Stainless Steel Suprema® Mounts Maximize Performance
Suprema mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. Adjustment screws have 127 TPI threads for increased sensitivity and smooth adjustment feel. Two-actuator configurations have tip and tilt adjustability over a range of ± 7°.
Specifications
- TypeRail Periscope
- Angular Range7°
- Optic Diameter25.4 mm
- Optical Axis Height82 - 225 mm
Resources & Downloads
3D Product Models
2D Product Drawings
Other
BSD-2R RoHS Certificate(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 670-RCT-MBeam Steering Accessory, Top, SM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 670-RCTBeam Steering Accessory, Top, Precision AJS Screws | |||||
![]() | BSD-2APedestal Periscope, 6.1-in.(156-mm) Max Height, 1-in. Mirrors, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 670-RCBBeam Steering Accessory, Bottom | In Stock | ||||
![]() | M-BSD-2APedestal Periscope, 156 mm Max Height, 25.4 mm Mirrors, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4EOptical Post, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ECR-46Lab Jack, 50 mm Diameter Rotating Plate, 56 to 71 mm Travel Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100T-F2HMirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |

























